您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Code
For
HANSA-FLEX order code search
please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples:
XVEWO NW 10 HL
instead of
XVEWONW10HL
or
PN 25 AJ 20
instead of
PN25AJ20
.
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: HANSA-FLEX
Created: 20.03.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HANSA-FLEX
XSTOM VA - Banjo coupling, throttle free, T shaped
HANSA-FLEX
Hydraulics
Line engineering
Pipe fittings 24° DIN 2353
T shaped
Banjo couplings, throttle free
Metric cylindrical outer threads
CAD模型選擇
{hansa_flex/hydraulics/1_line_engineering/1_1_pipe_24_din2353/1_1_5_t_shaped/1_1_5_3_banjo_coup/1_1_5_3_2_metric_cylin/xstom_va.prj},{NB=XSTOM NW 25 HL VA},{DES=XSTOM NW 25 HL VA},{SER=Light},{PRES=PN 160},{OD=28},{G1=M 33 x 2},{NDM1=33.000},{P1=2.000},{G2=M 36 x 2},{G3=M 36 x 2},{NDM2=36.000},{P2=2.000},{D=39},{I=18},{L1=66.0},{L2=32.0},{L3=30.5},{L4=39.5},{SW=50},{S1=46},{INFO=HTML (Online)},{INFOLINKDE=https://shop.hansa-flex.de/de_DE/XSTOMVA},{INFOLINKEN=https://shop.hansa-flex.co.uk/en_GB/XSTOMVA}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年10月31日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
DES
Identifier
ⁿ/ₐ
SER
Series
ⁿ/ₐ
PRES
Pressure
[bar]
OD
Pipe diameter OD
[mm]
G1
Thread G1
ⁿ/ₐ
G2
Thread G2
ⁿ/ₐ
G3
Thread G3
ⁿ/ₐ
D
Diameter D
[mm]
I
Length I
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
L3
Length L3
[mm]
L4
Length L4
[mm]
SW
Width across flats SW
[mm]
S1
Width across flats S1
[mm]
XSTOM 04 LL VA
XSTOM 04 LL VA
Very light
PN 63
4
M 8 x 1
M 8 x 1
M 8 x 1
15
8
24.0
11.0
10.5
14.5
18
17
XSTOM 06 LL VA
XSTOM 06 LL VA
Very light
PN 63
6
M 10 x 1
M 10 x 1
M 10 x 1
14
8
24.0
11.5
10.5
15.5
18
17
XSTOM 08 LL VA
XSTOM 08 LL VA
Very light
PN 63
8
M 10 x 1
M 12 x 1
M 12 x 1
14
8
24.0
11.5
10.5
16.5
18
17
XSTOM NW 04 HL VA
XSTOM NW 04 HL VA
Light
PN 250
6
M 10 x 1
M 12 x 1.5
M 12 x 1.5
14
8
24.0
12.0
10.5
19.0
17
17
XSTOM NW 06 HL VA
XSTOM NW 06 HL VA
Light
PN 250
8
M 12 x 1.5
M 16 x 1.5
M 16 x 1.5
17
12
30.0
14.5
14.0
21.5
22
19
XSTOM NW 08 HL VA
XSTOM NW 08 HL VA
Light
PN 250
10
M 14 x 1.5
M 16 x 1.5
M 16 x 1.5
19
12
30.0
15.5
14.0
22.5
22
19
XSTOM NW 10 HL VA
XSTOM NW 10 HL VA
Light
PN 250
12
M 16 x 1.5
M 18 x 1.5
M 18 x 1.5
21
12
36.0
18.0
16.5
25.0
27
24
XSTOM NW 13 HL VA
XSTOM NW 13 HL VA
Light
PN 250
15
M 18 x 1.5
M 22 x 1.5
M 22 x 1.5
23
12
39.5
20.5
18.5
27.5
30
27
XSTOM NW 16 HL VA
XSTOM NW 16 HL VA
Light
PN 250
18
M 22 x 1.5
M 26 x 1.5
M 26 x 1.5
27
14
45.0
21.0
21.5
28.5
32
30
XSTOM NW 20 HL VA
XSTOM NW 20 HL VA
Light
PN 160
22
M 26 x 1.5
M 30 x 2
M 30 x 2
31
16
53.0
27.5
24.0
35.0
41
36
XSTOM NW 25 HL VA
XSTOM NW 25 HL VA
Light
PN 160
28
M 33 x 2
M 36 x 2
M 36 x 2
39
18
66.0
32.0
30.5
39.5
50
46
XSTOM NW 32 HL VA
XSTOM NW 32 HL VA
Light
PN 160
35
M 42 x 2
M 45 x 2
M 45 x 2
49
20
76.0
36.0
35.5
46.5
60
55
XSTOM NW 40 HL VA
XSTOM NW 40 HL VA
Light
PN 160
42
M 48 x 2
M 52 x 2
M 52 x 2
55
22
87.0
40.5
40.5
51.5
70
60
XSTOM NW 03 HS VA
XSTOM NW 03 HS VA
Heavy
PN 315
6
M 12 x 1.5
M 14 x 1.5
M 14 x 1.5
17
12
30.0
16.5
14.0
23.5
22
19
XSTOM NW 04 HS VA
XSTOM NW 04 HS VA
Heavy
PN 315
8
M 14 x 1.5
M 16 x 1.5
M 16 x 1.5
19
12
30.0
16.5
14.0
23.5
22
19
XSTOM NW 06 HS VA
XSTOM NW 06 HS VA
Heavy
PN 315
10
M 16 x 1.5
M 18 x 1.5
M 18 x 1.5
21
12
36.0
18.5
16.5
26.0
27
24
XSTOM NW 08 HS VA
XSTOM NW 08 HS VA
Heavy
PN 315
12
M 18 x 1.5
M 20 x 1.5
M 20 x 1.5
23
12
39.5
20.0
18.5
27.5
30
27
XSTOM NW 10 HS VA
XSTOM NW 10 HS VA
Heavy
PN 315
14
M 20 x 1.5
M 22 x 1.5
M 22 x 1.5
25
14
43.5
22.5
20.0
30.5
32
30
XSTOM NW 13 HS VA
XSTOM NW 13 HS VA
Heavy
PN 315
16
M 22 x 1.5
M 24 x 1.5
M 24 x 1.5
27
14
45.0
22.0
21.5
30.5
32
30
XSTOM NW 16 HS VA
XSTOM NW 16 HS VA
Heavy
PN 160
20
M 27 x 2
M 30 x 2
M 30 x 2
32
16
53.0
26.5
24.0
37.0
41
36
XSTOM NW 20 HS VA
XSTOM NW 20 HS VA
Heavy
PN 160
25
M 33 x 2
M 36 x 2
M 36 x 2
39
18
66.0
31.5
30.5
43.5
50
46
XSTOM NW 25 HS VA
XSTOM NW 25 HS VA
Heavy
PN 160
30
M 42 x 2
M 42 x 2
M 42 x 2
49
20
76.0
37.0
35.5
50.5
60
55
XSTOM NW 32 HS VA
XSTOM NW 32 HS VA
Heavy
PN 160
38
M 48 x 2
M 52 x 2
M 52 x 2
55
22
87.0
41.5
40.5
57.5
70
60
Previews
3D
尺寸
2D