Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
DMO VA - Fitting, double nuts
Bill of material
DMO NW 16 L VA
DES
Identifier
DMO NW 16 L VA
SER
Series
Light
PRES
Pressure
PN 315 bar
D1
Pipe diameter d1
18 mm
D2
Pipe diameter d2
18 mm
D3
Diameter d3
13.0 mm
D4
Diameter d4
13.0 mm
G1
Thread G1
M 26 x 1.5
G2
Thread G2
M 26 x 1.5
L1
Length L1
38.5 mm
L2
Length L2
42.5 mm
S1
Width across flats S1
32 mm
S2
Width across flats S2
32 mm
OR1
O-ring OR1
15.0 x 2.0 mm
OR2
O-ring OR2
15.0 x 2.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.