Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
RIL R-M - Reducing adapters, long
Bill of material
RIL NW 13 M 12
DES
Identifier
RIL NW 13 M 12
PRES
Pressure
PN 250 bar
OD
Pipe diameter OD
10.5 mm
G1
Thread G1
G 1/2" -14
G2
Thread G2
M 12 x 1.5
D3
Diameter D3
26 mm
I1
Length I1
14.0 mm
I2
Length I2
18 mm
L
Length L
26.5 mm
SW
Width across flats SW
27 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D