Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
DGM - Rotary fitting (screw-in connector), straight, ball bearing
Bill of material
DGM NW 03 HS 14
DES
Identifier
DGM NW 03 HS 14
SER
Series
Heavy
PRES
Pressure
PN 250 bar
OD
Pipe diameter OD
6 mm
G1
Thread G1
M 14 x 1.5
G2
Thread G2
M 12 x 1.5
D3
Diameter D3
19 mm
I
Length I
12 mm
L1
Length L1
49 mm
L2
Length L2
42.0 mm
S1
Width across flats S1
22 mm
S2
Width across flats S2
17 mm
S3
Width across flats S3
17 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.