Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
XGAR - Screw-on fitting, straight
Bill of material
XGAR NW 13 HL 3/8
DES
Identifier
XGAR NW 13 HL 3/8
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
15 mm
G1
Thread G1
G 3/8" -19
G2
Thread G2
M 22 x 1.5
I
Length I
17.0 mm
L1
Length L1
34.0 mm
L2
Length L1
27.0 mm
SW
Width across flats SW
27 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.