Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVR - Screw-in fitting, straight
Bill of material
XVR NW 20 HS 3/4
DES
Identifier
XVR NW 20 HS 3/4
SER
Series
Heavy
PRES
Pressure
PN 250 bar
OD
Pipe diameter OD
25 mm
G1
Thread G1
G 3/4" -14
G2
Thread G2
M 36 x 2
D3
Diameter D3
32.0 mm
I
Length I
16.0 mm
L1
Length L1
51.0 mm
L2
Length L2
23.0 mm
SW
Width across flats SW
41 mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.