Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVR ED - Screw-in fitting, straight
Bill of material
XVR NW 10 HS 3/8 ED
DES
Identifier
XVR NW 10 HS 3/8 ED
SER
Series
Heavy
PRES
Pressure
PN 630 bar
OD
Pipe diameter OD
14 mm
G1
Thread G1
G 3/8" -19
G2
Thread G2
M 22 x 1.5
D3
Diameter D3
21.9 mm
I
Length I
12.0 mm
L1
Length L1
38.5 mm
L2
Length L2
12.5 mm
SW
Width across flats SW
27 mm
INFO
Website link
HTML (Online)
Aperçus 3D
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.