Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVR ED - Screw-in fitting, straight
Bill of material
XVR NW 40 HL 1 1/4 ED
DES
Identifier
XVR NW 40 HL 1 1/4 ED
SER
Series
Light
PRES
Pressure
PN 160 bar
OD
Pipe diameter OD
42 mm
G1
Thread G1
G 1 1/4" -11
G2
Thread G2
M 52 x 2
D3
Diameter D3
49.9 mm
I
Length I
20.0 mm
L1
Length L1
50.0 mm
L2
Length L2
14.0 mm
SW
Width across flats SW
55 mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.