Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVMO - Screw-in fitting, straight
Bill of material
XVMO NW 13 HL
DES
Identifier
XVMO NW 13 HL
SER
Series
Light
PRES
Pressure
PN 250 bar
OD
Pipe diameter OD
15 mm
G
Thread G
M 18 x 1.5
D
Diameter D
24.0 mm
I
Length I
12.0 mm
L2
Length L2
13.5 mm
L7
Length L2
32.5 mm
S1
Width across flats S1
24 mm
OR
O-ring OR
15.3 x 2.4
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.