Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVU VA - Screw-in fitting, straight
Bill of material
XVU NW 10 HL 3/4 VA
DES
Identifier
XVU NW 10 HL 3/4 VA
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
12 mm
G
Thread G
UNF 3/4" -16
L2
Length L2
13.0 mm
L7
Length L1
20 mm
OR
O-ring OR
16.36 x 2.20 mm
INFO
Website link
HTML (Online)
Aperçus 3D
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.