Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
AVR ED - Screw-in fitting, straight
Bill of material
AVR NW 20 L ED
DES
Identifier
AVR NW 20 L ED
SER
Series
Light
PRES
Pressure
PN 160 bar
OD
Pipe diameter OD
22 mm
G1
Thread G1
G 3/4" -14
G2
Thread G2
M 30 x 2
D3
Diameter D3
31.9 mm
I
Length I
16.0 mm
L2
Length L1
32.5 mm
SW
Width across flats SW
32 mm
S1
Width across flats S1
36 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.