Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
AVR ED VA - Screw-in fitting, straight
Bill of material
AVR NW 06 S ED VA
DES
Identifier
AVR NW 06 S ED VA
SER
Series
Heavy
PRES
Pressure
PN 630 bar
OD
Pipe diameter OD
10 mm
G1
Thread G1
G 3/8" -19
G2
Thread G2
M 18 x 1.5
D3
Diameter D3
21.9 mm
I
Length I
12.0 mm
L2
Length L1
32.0 mm
SW
Width across flats SW
22 mm
S1
Width across flats S1
22 mm
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.