Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
HANSA-FLEX
Description
NVN - Screw-in socket, straight
Bill of material
NVN NW 08 S
DES
Identifier
NVN NW 08 S
SER
Series
Heavy
PRES
Pressure
PN 630 bar
OD
Pipe diameter OD
12 mm
G
Thread G
NPT 3/8" -18
I
Length I
15 mm
L
Length L
44.5 mm
SW
Width across flats SW
19 mm
INFO
Website link
HTML (Online)
Aperçus 3D
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.