Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
HANSA-FLEX
Description
XTN VA - T shaped screw-in fitting
Bill of material
XTN NW 25 HL VA
DES
Identifier
XTN NW 25 HL VA
SER
Series
Light
PRES
Pressure
PN 160 bar
OD
Pipe diameter OD
28 mm
G
Thread G
NPT 1" -11.5
I
Length I
22.5 mm
L4
Length L4
30.5 mm
L5
Length L4
48 mm
L7
Length L7
38 mm
SW
Width across flats SW
36 mm
INFO
Website link
HTML (Online)
Aperçus 3D
3D
Infos techniques
2D