Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
HANSA-FLEX
Description
XRT VA - T shaped reducing fitting
Bill of material
XRT NW 20 13 13 HL VA
DES
Identifier
XRT NW 20 13 13 HL VA
SER
Series
Light
PRES
Pressure
PN 160 bar
OD1
Pipe diameter OD1
22 mm
OD2
Pipe diameter OD2
15 mm
OD3
Pipe diameter OD3
15 mm
L1
Length L1
35.0 mm
L2
Length L2
27.5 mm
L3
Length L3
35.0 mm
L4
Length L4
28.0 mm
L5
Length L5
35.0 mm
L6
Length L6
28.0 mm
SW
Width across flats SW
27 mm
INFO
Website link
HTML (Online)
Aperçus 3D
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.