Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
XT - Fitting, T shaped
Bill of material
XT 10 LL
DES
Identifier
XT 10 LL
SER
Series
Very light
PRES
Pressure
PN 100 bar
OD
Pipe diameter OD
10 mm
L2
Length L2
15.5 mm
L7
Length L7
21 mm
SW
Width across flats SW
17 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.