Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
BZL / BZS - Slug without union nut
Bill of material
BZS NW 10
DES
Identifier
BZS NW 10
SER
Series
Heavy
PRES
Pressure
PN 630 bar
OD1
Pipe diameter OD1
14.5 mm
OD2
Pipe diameter OD2
14 mm
L1
Length L1
21.0 mm
OR
O-ring OR
10.0 x 2.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.