Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
HANSA-FLEX
Description
FHR 91 - Locking screws, with hexagon head
Bill of material
FHR 91-3/8
DES
Identifier
FHR 91-3/8
G
Thread G
G 3/8'' -19
D
Diameter D
22 mm
I
Length I
12 mm
L1
Length L1
21 mm
L2
Length L2
6 mm
SW
Width across flats SW
17 mm
INFO
Website link
HTML (Online)
Aperçus 3D
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.