Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
XEWORK 45 - Adjustable direction screw-in fitting, angle 45°
Bill of material
XEWOR K 45 NW 08 HS
DES
Identifier
XEWOR K 45 NW 08 HS
SER
Series
Heavy
PRES
Pressure
PN 250 bar
OD
Pipe diameter OD
12 mm
G1
Thread G1
G 3/8" -19
G2
Thread G2
M 20 x 1.5
I
Length I
9 mm
L4
Length L4
17 mm
L5
Length L5
25 mm
L7
Length L7
24.5 mm
SW
Width across flats SW
22 mm
S1
Width across flats S1
22 mm
OR
O-ring OR
13.95 x 2.62
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.