Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVEWO 45 - Adjustable direction fitting, angle 45°
Bill of material
XVEWO 45 NW 40 HL
DES
Identifier
XVEWO 45 NW 40 HL
SER
Series
Light
PRES
Pressure
PN 160 bar
OD
Pipe diameter OD
42 mm
G1
Thread G1
M 52 x 2
G2
Thread G2
M 52 x 2
L1
Length L1
56.0 mm
L2
Length L2
26.0 mm
L7
Length L7
37.0 mm
SW
Width across flats SW
50 mm
S1
Width across flats S1
60 mm
OR
O-ring OR
38.0 x 2.5
INFO
Website link
HTML (Online)
Aperçus 3D
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.