Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
XWMK - Screw-in fitting, angle 90°
Bill of material
XWM 04 LL 6
DES
Identifier
XWM 04 LL 6
SER
Series
Very light
PRES
Pressure
PN 100 bar
OD
Pipe diameter OD
4 mm
G
Thread G
M 6 x 1 K
I
Length I
7.0 mm
L4
Length L4
11.0 mm
L5
Length L5
17 mm
L7
Length L7
15 mm
SW
Width across flats SW
9 mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.