Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
XWM - Screw-in fitting, angle 90°
Bill of material
XWM NW 16 HS
DES
Identifier
XWM NW 16 HS
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD
Pipe diameter OD
20 mm
G
Thread G
M 27 x 2
D
Diameter D
32 mm
I
Length I
16 mm
L4
Length L4
26.5 mm
L5
Length L5
26 mm
L7
Length L7
37 mm
SW
Width across flats SW
27 mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.