Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
HANSA-FLEX
Description
XSDR - Banjo coupling, throttle free, angle 90°
Bill of material
XSDR NW 16 HL
DES
Identifier
XSDR NW 16 HL
SER
Series
Light
PRES
Pressure
PN 250 bar
OD
Pipe diameter OD
18 mm
G
Thread G
G 1/2" -14
D
Diameter D
26.5 mm
I
Length I
14.0 mm
L1
Length L1
51.0 mm
L2
Length L2
23.5 mm
L4
Length L4
21.5 mm
L7
Length L7
29.0 mm
S1
Width across flats S1
32 mm
S2
Width across flats S2
36 mm
S4
Width across flats S4
14 mm
INFO
Website link
HTML (Online)
Aperçus 3D
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.