Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
HANSA-FLEX
Description
XEWOR - Adjustable direction screw-in fitting, angle 90°
Bill of material
XEWOR NW 08 HS
DES
Identifier
XEWOR NW 08 HS
SER
Series
Heavy
PRES
Pressure
PN 630 bar
OD
Diameter OD
12 mm
G1
Thread G2
G 3/8" -19
G2
Thread G2
M 20 x 1.5
I
Length I
12 mm
L4
Length L4
21.5 mm
L5
Length L5
33 mm
L7
Length L7
29 mm
SW
Width across flats SW
19 mm
S1
Width across flats S1
22 mm
OR
O-ring OR
14.00 x 2.50 mm
INFO
Website link
HTML (Online)
Aperçus 3D
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.