For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XEWORK - Adjustable direction screw-in fitting, angle 90°
Bill of material
XEWOR K NW 32 HS
DES
Identifier
XEWOR K NW 32 HS
SER
Series
Heavy
PRES
Pressure
PN 200 bar
OD
Diameter OD
38 mm
G1
Thread G1
G 1.1/2" -11
G2
Thread G2
M 52 x 2
I
Length I
15.0 mm
L4
Length L4
34.0 mm
L5
Length L5
55 mm
L7
Length L7
50.0 mm
SW
Width across flats SW
50 mm
S1
Width across flats S1
55 mm
OR
O-ring OR
44.04 x 3.53 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.