Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVEW VA - Adjustable direction fitting, angle 90°
Bill of material
XVEW NW 10 HS VA
DES
Identifier
XVEW NW 10 HS VA
SER
Series
Heavy
PRES
Pressure
PN 630 bar
OD
Diameter OD
14 mm
M
Thread M
M 22 x 1.5
L2
Length L2
22.0 mm
L5
Length L5
35.0 mm
L7
Length L7
30 mm
SW
Width across flats SW
19 mm
INFO
Website link
HTML (Online)
Aperçus 3D
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.