Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVEWO VA - Adjustable direction fitting, angle 90°
Bill of material
XVEWO NW 20 HL VA
DES
Identifier
XVEWO NW 20 HL VA
SER
Series
Light
PRES
Pressure
PN 160 bar
OD
Diameter OD
22 mm
M
Thread M
M 30 x 2
L2
Length L2
27.5 mm
L3
Length L3
38.5 mm
L7
Length L7
35 mm
SW
Width across flats SW
27 mm
OR
O-ring OR
20.0 x 2.0 mm
INFO
Website link
HTML (Online)
Aperçus 3D
3D
Infos techniques
2D
L'aperçu ne représente plus la configuration actuelle de la pièce.Veuillez actualiser l'aperçu.