Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
DKM VA - Edge sealing rings
Bill of material
DKM 10 VA
DES
Identifier
DKM 10 VA
G
for thread
M 10 x 1
D
Diameter D
14 mm
D1
Diameter D1
10 mm
H
Height H
4.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.