Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
SV HJ VA - Bulkhead fitting socket
Bill of material
SV HJ 12 VA
DES
Identifier
SV HJ 12 VA
G1
Thread G1
1.1/16-12 UN
G2
Thread G2
1.1/16-12 UN
SW
Width across flats SW
27 mm
S1
Width across flats S1
36 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.