Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
GE O HJOF - Screw-in socket
Bill of material
GE O 12 HJOF 08
DES
Identifier
GE O 12 HJOF 08
G1
Thread G1
1"1/16-12 UN
G2
Thread G2
13/16-16 UN
SW
Width across flats SW
32 mm
ORING1
O-Ring 1
23.47 x 2.95 mm
ORING2
O-Ring 2
12.42 x 1.78 mm
L
Length
40.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.