Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
GE HRO AJ - Screw-in socket
Bill of material
GE HRO 06 AJ 04
DES
Identifier
GE HRO 06 AJ 04
G1
Thread G1
G 3/8
G2
Thread G2
7/16-20 UNF
SW
Width across flats SW
22 mm
S1
Width across flats S1
14 mm
ORING
O-Ring
13.94 x 2.62 mm
L
Length
36.8 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.