Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
VERSCHLUSS O IS - Blanking socket
Bill of material
VERSCHLUSS O 24 IS
DES
Identifier
VERSCHLUSS O 24 IS
G1
Thread G1
1"7/8-12 UN
S1
Width across flats S1
10 mm
ORING
O-Ring
43.69 x 3 mm
L
Length
19.70 mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.