Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN HR - Swage nipple
Bill of material
PN 04 HR
DES
Identifier
PN 04 HR
DN
Diameter DN
5 mm
S
Size
3
HS
Inch
3/16''
G1
Thread G1
G 1/8'' -28
L1
Length L1
43.5 mm
S1
Width across flats S1
14 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.