Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN ABK 90 - Swange nipple 90°
Bill of material
PN 08 ABK 10 90
DES
Identifier
PN 08 ABK 10 90
DN
Diameter DN
8 mm
S
Size
5
HS
Inch
5/16"
G1
Thread G1
G 3/8" -19
L1
Length L1
54.0 mm
L2
Length L2
23.0 mm
S1
Width across flats S1
22 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.