Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN AFLF / PN AFSF - Swage nipple DKFM
Bill of material
PN 20 AFLF
DES
Identifier
PN 20 AFLF
DN
Diameter DN
19 mm
S
Size
12
HS
Inch
3/4"
SER
Series
Light
PD
For external pipe diameter
22 mm
G1
Thread G1
M 30 x 1.5
L1
Length L1
66.0 mm
S1
Width across flats S1
36 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensión
2D