Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN AF 45 - Swange nipple 45°
Bill of material
PN 13 AF 45
DES
Identifier
PN 13 AF 45
DN
Diameter DN
12 mm
S
Size
8
HS
Inch
1/2''
G1
Thread G1
M 24 x 1.5
PD
For external pipe diameter
16.75 mm
L1
Length L1
95.0 mm
L2
Length L2
28.0 mm
S1
Width across flats S1
30 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D