Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN BR - Swage nipple
Bill of material
PN 25 BR
DES
Identifier
PN 25 BR
DN
Diameter DN
25 mm
S
Size
16
HS
Inch
1"
D1
Diameter D1
1" -11 Inch
L1
Length L1
95.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.