Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
4 BKR T - 4-way ball valve
Bill of material
4 BKR 04 T
DES
Identifier
4 BKR 04 T
DN
Nominal diameter
4 mm
G
Connecting thread
G 1/8" -28
OL
Overlap
negative (open)
LW
Clearance
5 mm
OP
Operating pressure
PN 500
AF
Width across flats
12 mm
SF
Safety factor
1.5
L
Height
99.8 mm
H1
Height
52 mm
H4
Height
26.5 mm
H5
Height
- mm
H6
Height
- mm
A
Hole distance
55 mm
B
Width
70 mm
D
Hole diameter
6.5 mm
S
Plate thickness
3.5 mm
I
Thread length
13 mm
SW1
Width across flats
27 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.