For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-SCHLAUCHTUELLEN KUPP - Plugs hose and stems for couplings DN 7,2 -DN 7,8 swivel type nickel-plated brass
Bill of material
K-07350203
DES
Identifier
K-07350203
ANSCHLUSS
Connection
G 1/4 male
MATERIAL
Material
Nickel-plated brass
LW
8 mm
SW
22 mm
L
58 mm
L1
9 mm
L2
24 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.