For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-L-MEHRFACHVERT 2 DR AGR OR CLICK - Multiple union elbows with inner hex, 2 outlets, swivel type, parallel male thread with O-ring
Bill of material
K-07402654
DES
Identifier
K-07402654
GEW
Thread
G 1/4
SA
For tube O.D.
8
L1
47.0 mm
L2
26.5 mm
SW
4 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.