For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-Y-STECK VERSCH DREH AG-K - Male branch Y-fittings, swivel type, conical male thread, coated
Bill of material
K-07400328
DES
Identifier
K-07400328
G
Thread
R 1/4
FS
For hose O.D.
8 mm
L1
48.8 mm
SW
14 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.