For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-L-SCHOTT STECK - Bulkhead connectors, elbow type
Bill of material
K-07400450
DES
Identifier
K-07400450
G
Thread for panel mounting
M20x1.0
FS
For tube O.D.
10 mm
L1
27.2 mm
L2
51.2 mm
SW
24 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.