For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-STECKVERSCHR ABSP AGR OR - Straight stop valves, parallel male thread with O-ring
Bill of material
K-07400819
DES
Identifier
K-07400819
G
Thread
G 1/8
FS
For tube O.D.
6 mm
L1
27.0 mm
SW
14 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.