For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-DRV ABLD RAENDEL DREH OR - Unidirectional flow control valves with outgoing air restriction, adjustable with knurled screw, angled, swivel type, parallel male thread with O-ring
Bill of material
K-07400761
DES
Identifier
K-07400761
G
Thread
G 1/4
FS
For hose O.D.
10 mm
L1
32.0 mm
L2
(Max.)
51.0 mm
L22
(Min.)
44.0 mm
LX
(Min.-Max.)
mm
SW
14 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.