For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-W90 DREH AG OR POM - Male elbows, swivel type, parallel male thread with O-ring (M5 - non-swivel type, w/o O-ring)
Bill of material
K-07402882
DES
Identifier
K-07402882
G
Thread
G 1/4
SA
For tube O.D.
10 mm
L1
50.3 mm
L2
36.2 mm
SW
20
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D