For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-T AG DREH 1 - Male branch tees, swivel type, parallel male thread (M5 - non-swivel type, w/o O-ring)
Bill of material
K-07403209
DES
Identifier
K-07403209
GEW
Threas
G 1/4
FS
For hose
10/8 mm
L1
45.0 mm
L2
27.5 mm
SW
16 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.