For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-W90 AG-K POLYAMID ISO 7-1 - Male stud elbows, polyamide, conical male thread acc. to ISO 7-1
Bill of material
K-07401687
DES
Identifier
K-07401687
GEW
Thread
R 1/4
FS
For hose I.D.
6 mm
L1
26.0 mm
L2
28.5 mm
SW
14 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.