For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-RD NIPPEL LANG 1 - Reducing nipples
Bill of material
K-07400069
DES
Identifier
K-07400069
AGW
Male thread
G 3/8 mm
IGW
Female thread
G 1/2 mm
L1
27.0 mm
L2
12.0 mm
SW
24 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.