For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-TR AG OR MS NI - Male hose fittings, parallel, with O-ring - nickel-plated brass
Bill of material
K-07401362
DES
Identifier
K-07401362
G
Thread
1/4
S
For hose
LW 6 mm
L1
32.0 mm
L2
8.0 mm
SW
17 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D