For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-VLST K AG IG MS NI - Extensions, short, parallel - nickel-plated brass
Bill of material
K-07403901
DES
Identifier
K-07403901
GA
Male thread
M5
GI
Female thread
1/8
L1
17.0 mm
L2
4.0 mm
SW
12 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.